Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
IRA 230 PLUG-IN RELAY
Product may differ from image

IRA 230 PLUG-IN RELAY

Product discontinued, no alternative
Art.No.: 61401
Alternative product:    51413
Weight: 0.018 kg
  In production
 Product Comparison
List price per piece:

You might also like

4 NO/NC contacts
230 V AC
Relays with other voltage available on request.
General data
Dimensions H×W×D 36×28×21 mm
Material (contact) Ag Ni; Ag hv
Technical Data
Switching voltage max. 250 V AC/110 V DC
Switching current max. 5 A
Power rating (voltage dependent) max. 1250 VA/100 W
max. power (W) max. 1.4 VA/0.9 W
Switching time 18 ms
Commercial data
country of origin IT
customs tariff number 85364900
EAN 4048879025768
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping