Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

You might also like

EtherNet/IP
100 Mbit/s
Connection cables are in the online shop under "Connection Technology".
Connections
Fieldbus EtherNet/IP 10/100 Mbit/s; 2× RJ45 (female)
Supply Screw terminals
Technical Data
Operating voltage 9...33 V DC
Current consumption max. 200 mA
General data
Standards approved in: AT, BE, BG, CH, CY, CZ, DE, DK, EE, EL, ES, FI, FR, GB, HR, HU, IE, IS, IT, JP, LI, LT, LU, LV, MT, NL, NO, PL, PT, RO, SE, SI, SK
Protection IP20
Dimensions H×W×D 100×22×115 mm
Mounting method DIN-rail mountable TH35 (EN 60715)
Temperature range -20...+60 °C (storage temperature -40...+75 °C)
Material (housing) Black plastic
Wireless technology
Cellular standard 3G
Frequency 2G 850 MHz/900 MHz/1800 MHz/1900 MHz; UMTS B1, B2, B5, B6, B8, B19
Antenna connection SMA (50 Ω)
Commercial data
customs tariff number 85176200
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 57001_21-01.20_ce_z_a.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
  • Download Configuration Files MURRELEKTRONIK NEXOGATE EIS 2020 04 09.zip
  • Download Drawing Files 57001_p8_2_10.zip
  • Download Drawing Files 57001_dxf_x_a.zip
  • Download Drawing Files 57001_stp_x_a.zip
  • Download Installation Instructions 57000_ina_x_12.zip
  • Download Manuals 57079_hdb_x_10.zip
  • Download Manuals 57001_hdb_x_10.zip
  • Download Product data 57001_pd_x_10.zip
EtherNet/IP
* plus VAT, plus shipping