You might also like
PROFIBUS
Bluetooth Master
187.5 kbit/s
Connection cables are in the online shop under "Connection Technology".
Bluetooth Master
187.5 kbit/s
Connection cables are in the online shop under "Connection Technology".
Technical Data
Operating voltage | 9...33 V DC |
---|---|
Frequency | 2.4 GHz Bluetooth |
Current consumption | 200 mA (24 V DC) |
Transfer rate | 187.5 kbit/s |
General data
Standards | approved in: BE, DK, DE, EE, FI, FR (restricted), GB, IE, IS, IT, CA, LV, LT, LU, MT, NL, NO (without Spitzbergen), AT, PL, PT, SE, CH, SK, SI, EL, ES, CZ, HU, US, CY |
---|---|
Housing | Black plastic |
Protection | IP54 |
Dimensions H×W×D | 230×101×30 mm |
Connection | Screw terminals: max. 2.5 mm² (AWG 14) |
Mounting method | DIN-rail mountable TH35 (EN 60715) |
Temperature range | -20...+60 °C (storage temperature -40...+75 °C) |
Connections
Fieldbus | SUB-D, 9-pole |
---|
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85176200 |
EAN | 4048879365130 |
Packaging unit | 1 |