MVK I/O COMPACT MODULE, METAL
Profibus DP, 16 dig In / Diag.
Art.No.: | 55307 |
Alternative product: | 55309 |
Weight: | 0.95 kg |
Country of origin: | DE |
Available
Description
Digital inputs
DI8 DI8
PROFIBUS 12 Mbit/s; M12, B-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
DI8 DI8
PROFIBUS 12 Mbit/s; M12, B-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.




Technical Data
Input
Sensor supply US | 24 V DC (EN 61131-2), max. 200 mA (M12 female), short-circuit and overload protected |
---|---|
Type | for 3-wire sensors or mechanical switches, PNP |
General data
Mounting method | 2-hole screw mounting |
---|---|
Temperature range | -25...+55 °C (storage temperature -25...+70 °C) |
Protection | IP67 |
Dimensions H×W×D | 42×63×225 mm |
Diagnostic
Communication status | via LED |
---|---|
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Actuator warning | per channel via LED and BUS |
Monitoring - under voltage | yes |
Monitoring - no voltage | yes |
Short-circuit and overload | yes |
Cable break | per port |
PROFIBUS
Addressing | Rotary switch 1...99 |
---|
Connections
Fieldbus | PROFIBUS 12 Mbit/s; M12, B-coded |
---|---|
Sensor-system/actuator supply | 7/8", 5-pole, 2× max. 9 A |
I/O ports | M12, 5-pole, A-coded |
Parameterization
PIN 4 | Input |
---|---|
PIN 2 | Input/Diagnostic |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85389099 |
EAN | 4048879051484 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator Adapter ----
-
Tip
---- Plug with Thread ----
---- Device Marker ----
---- Screw Plug ----
---- Terminating Resistor ----
---- Field Wireable Circular Connector ----