Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

MVP XTREME 8XM12, 5-POLE, FIXED CABLE

25m PUR, 16x0.5+3x1.0, bl halogen free UL/CSA

Art.No.: 8072-68510-4562500
Weight: 4.4 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

5-pole
3.0 m
with LED for digital PNP-signals 24 V DC
Further cable lengths on request.
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 4 A
Installation | Connection
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67, IP68
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method Schraubgewinde
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality

General data | Cable
Cable identification 456
Jacket Color black
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 7 wires around Core filler twisted
Stranding factor min. 80 mm
Stranding factor max. 80 mm
Amount stranding (type 2) 1
Stranding (type 2) 12 wires counter-rotating twisted
Stranding factor min. (type 2) 140 mm
Stranding factor max. (type 2) 140 mm
Banding Fleece
Filler yes
wire arrangement gray-pink, brown-green, yellow, green-white, green, red-blue, white, (brown-gray, black, gray-white, red, brown-yellow, pink, yellow-white, gray, blue, brown, green-yellow, violet)
Mechanical data | Cable
No. of bending cycles (C-track) 5 Mio. @ 25 °C
Cable weigth 178,2 g/m
Material jacket PUR
Shore hardness jacket 94 ± 5 Shore A
Freedom from ingredients (jacket) cadmium-free, CFC-free, halogen-free, silicone-free, LABS-free
Outer-diameter (jacket) 11,5 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation TPE-E
Amount wires 16
Outer diameter insulation 1,6 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 55 ± 5 Shore D
Ingredient freeness wire insulation halogen-free, silicone-free, LABS-free
Amount strands (wire) 64
Diameter of single wires 0,1 mm
Conductor crosssection (wire) 0,5 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Material wire insulation (Data) TPE-E
Outer diameter wire insulation (Data) 2,1 mm
Tolerance outer diameter wire insulation (data) ± 5 %
Shore hardness wire insulation (Data) 55 ± 5 Shore D
Ingredient freeness wire insulation (Data) halogen-free, silicone-free, LABS-free
Amount wires (Data) 3
Amount strands wire (Data) 128
Diameter of single wires (Data) 0,1 mm
Conductor crosssection wire (Data) 1 mm²
Material conductor wire (Data) Stranded copper wire, bare
Wire conductor type (Data) strand class 6
Traversing distance (C-track) 1,8 m @ 25 °C
Electrical data | Cable
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 5,9 A
Current load capacity min. Wire (Data) 15 A
Electrical resistance line constant wire 39 Ω/km @ 20 °C
Electrical resistance coating wire (Data) 20 Ω/km @ 20 °C
Max. rated voltage power (conductor - ground) 300 V
Max. rated voltage power (conductor - conductor) 300 V
Power frequency withstand voltage power (wire - jacket) 2 kV @ 60 s
AC withstand voltage power (wire - wire) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
UV resistance DIN EN ISO 4892-2 A
Flame resistance UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (installation) x Outer diameter
Bending radius (fixed) x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
No. of torsion cycles 0,5 Mio.
Torsion stress ± 180 °/m

Connection type 1
Family construction form free cable end
Color contact carrier black
No. of poles 19
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 +
PIN 2 NC S 2
PIN 3 -
PIN 4 NO S 1
PIN 5 PE

ECLASS-6.0 27143423
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440108
ECLASS-11.1 27440108
ECLASS-12.0 27440108
ETIM-5.0 EC002585
customs tariff number 85444290
GTIN 4048879315142
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 8072-68510-4562500_14-06.14_ce_z_a.pdf (A)
* plus VAT, plus shipping