Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

M12-DISTRIBUTOR BOX 8-WAY, 5-POLE WITHOUT LED

MVC8-UE10.0-XA 10m PVC-CNOMO-cable 16x0,34/3x1

Art.No.: 276057
Weight: 2.1 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


8-way, 5-pole
PVC (CNOMO)
10.0 m
without LED, up to 125 V AC/DC
Further cable lengths on request.

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 4 A
Total current max. 10 A
Industrial communication
Number of signals per port 2
Installation | Connection
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Mechanical data | Mounting data
Mounting method Schraubgewinde
Height 127 mm
Width 54 mm
Depth 29 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C

Connection type 1
Family construction form free cable end
No. of poles 19
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 +
PIN 3 -
PIN 5 PE

ECLASS-6.0 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ETIM-5.0 EC002585
customs tariff number 85444290
GTIN 4048879062299
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping