CAP FOR D-BOX M12 8-WAY 5-POLE
Pot.-sep. 25m PUR/PVC, 16x0,34+5X0.75
Art.No.: | 8000-88659-4042500 |
Weight: | 7.158 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
for 8-way distribution boxes, 5-pole
potentially separated
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Total current max. | 8 A |
---|
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Material housing | Plastic |
---|
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Additional condition temperature range | depending on cable quality |
Cable data
General data | Cable
Cable identification | 404 |
---|---|
Cable Type | 2 |
Jacket Color | gray |
Type of Certificate | cURus |
STOOW style jacket | Hybrid, Signal, Power |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Core filler twisted |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 16 wires around Stranding combination twisted |
wire arrangement | blue 1, brown 1, blue 2, brown 2, green-yellow, (green, red-blue, white, gray-pink, violet, brown-gray, black, gray-white, red, brown-yellow, pink, yellow-white, gray, brown-green, yellow, green-white) |
Mechanical data | Cable
No. of bending cycles (C-track) | 2 Mio. @ 25 °C |
---|---|
Cable weigth | 257,87 g/m |
Material jacket | PUR |
Shore hardness jacket | 87 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, silicone-free |
Outer-diameter (jacket) | 12,5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material inner jacket | PVC |
Color (inner jacket) | gray |
Material wire insulation | PVC |
Amount wires | 16 |
Outer diameter insulation | 1,4 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 55 Shore D |
Material properties wire insulation | good machinability |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, silicone-free |
Amount strands (wire) | 19 |
Diameter of single wires | 0,15 mm |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | Strand class 5 |
Material wire insulation (Power) | PVC |
Outer diameter wire insulation (Power) | 2,2 mm |
Tolerance outer diameter wire insulation (Power) | ±5 % |
Shore hardness wire insulation (Power) | 43±5 Shore D |
Material properties wire insulation (Power) | good machinability |
Ingredient freeness wire insulation (Power) | lead-free, cadmium-free, CFC-free, silicone-free |
Printing colour wire insulation (Power) | white (isolation blue), white (isolation brown) |
Amount wires (Power) | 5 |
Amount strands wire (Power) | 42 |
Diameter of single wires (Power) | 0,15 mm |
Wire conductor cross section (Power) | 0,75 mm² |
Material conductor wire (Power) | Stranded copper wire, bare |
Conductor type wire (Power) | strand class 6 |
Traversing distance (C-track) | 5 m @ 25 °C |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 4 A |
Electrical resistance line constant wire | 57 Ω/km @ 20 °C |
Electrical resistance coating wire (Power) | 26 Ω/km @20 °C |
Loop resistance | 7,8 A |
Max. rated voltage power (conductor - ground) | 300 V |
Max. rated voltage power (conductor - conductor) | 300 V |
Power frequency withstand voltage power (wire - jacket) | 2 kV @ 60 s |
AC withstand voltage power (wire - wire) | 2 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
Connection data
Connection type 1
Family construction form | free cable end |
---|---|
No. of poles | 21 |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | + |
PIN 2 | NC S 2 |
PIN 3 | - |
PIN 4 | NO S 1 |
PIN 5 | PE |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440108 |
ECLASS-11.1 | 27440108 |
ECLASS-12.0 | 27440108 |
ETIM-5.0 | EC002585 |
customs tariff number | 85444290 |
GTIN | 4048879053594 |
Packaging unit | 1 |