GROUNDING STRIP ACCESSORIES
Screwing set M3
Art.No.: | 4000-71003-0101403 |
Weight: | 0.006 kg |
Country of origin: | DE |
Available
Description
M3×25 mm
for ground strap M3
for ground strap M3

Technical Data
General product information
Set content | 1 × hexagon screw (M8×30 mm), 1 x nut, 2 x washers, 2 × lock washers, 2 x labels |
---|
Commercial data
ECLASS-6.0 | 27149205 |
---|---|
ECLASS-6.1 | 27149205 |
ECLASS-7.0 | 27149205 |
ECLASS-8.0 | 27149205 |
ECLASS-9.0 | 27140326 |
ECLASS-10.1 | 27140326 |
ECLASS-11.1 | 27140326 |
ECLASS-12.0 | 27140326 |
ETIM-5.0 | EC002809 |
customs tariff number | 73181595 |
GTIN | 4048879031400 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----