You might also like
Digital inputs
DI16
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
DI16
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
General data
Protection | IP20 |
---|---|
Mounting method | DIN-rail mountable (EN 60715) |
Temperature range | 0...+55 °C (storage temperature -20...+70 °C) |
Dimensions H×W×D | 117×56×47 mm |
Input
Sensor supply US | 24 V DC (EN 61131-2), max. 700 mA per module, short-circuit and overload protected |
---|---|
Type | for 3-wire sensors or mechanical switches, PNP |
Connections
Fieldbus | Ethernet 10/100 Mbit/s; 2× RJ45 (female) |
---|---|
Sensor-system/actuator supply | 6× spring clamp plug-in terminals, max. 2.5 mm² (max. 12 A) |
I/O ports | 18× spring clamp plug-in terminals, max. 2.5 mm² (max. 12 A) |
EtherCAT
Addressing | automatic |
---|
Diagnostic
Communication status | via LED |
---|---|
Diagnostic via LED | per module |
Diagnostic via BUS | per module |
Monitoring - under voltage | yes |
Monitoring - no voltage | yes |
Short-circuit and overload | yes |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85389099 |
EAN | 4048879048019 |
eClass | 27242604 |
Packaging unit | 1 |
Data cableShow all

