Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Data Panel - Overmolded homerun cable xDB passive, letout 0° - 10 m  DP-34042-774
Product may differ from image

Data Panel - Overmolded homerun cable xDB passive, letout 0° - 10 m

PUR /PP, 18x0,75 mm², suitable for drag chains

Art.No.: DP-34042-774
Weight: 3.43 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
customs tariff number 85444290
GTIN 89336773642
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Product data DP-34042-770_pd_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity DP-34042-774_EU-Cert_2_ce_z_c.pdf (C)
* plus VAT, plus shipping