You might also like
EtherCAT
Bus nodes
Bus nodes
Module supply
Operating voltage | 24 V DC (EN 61131-2) |
---|---|
Current consumption | max. 95 mA |
General data
Protection | IP20 |
---|---|
Connection | Spring clamp plug-in terminals: max. 1.5 mm² (max. 10 A) |
Mounting method | DIN-rail mountable (EN 60715) |
Temperature range | 0...+60 °C (storage temperature -25...+70 °C) |
Dimensions H×W×D | 109×48.5×76.5 mm |
Output
Output voltage (I/Os /Backplane) | 24 V DC/5 V DC |
---|---|
Output current (I/Os /Backplane) | 10 A/3 A |
Cube system
Module capacity | max. 64 |
---|---|
I/O capacity | max. 1 024 Byte (Input), max. 1 024 Byte (Output) |
Connections
Internal system connection | 4× spring clamp plug-in terminals, max. 1.5 mm² (max. 10 A) |
---|---|
Sensor-system/actuator supply | 4× spring clamp plug-in terminals, max. 1.5 mm² (max. 10 A) |
Fieldbus | Ethernet 10/100 Mbit/s; 2× RJ45 (female) |
EtherCAT
Addressing | automatic |
---|---|
Operating modes | FreeRun, SyncManager-Event, Distributed Clock, HotConnect |
Diagnostic
Communication status | via LED |
---|---|
Diagnostic via LED | per module and channel |
Diagnostic via BUS | per module |
Monitoring - under voltage | no |
Monitoring - no voltage | yes |
Short-circuit and overload | yes |
Actuator warning | no |
Commercial data
country of origin | TH |
---|---|
customs tariff number | 85389099 |
EAN | 4048879422376 |
eClass | 27242608 |
Packaging unit | 1 |
Data cableShow all

