You might also like
Repeater PROFIBUS DP + PROFIsafe
3 segments
Protection IP67
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
3 segments
Protection IP67
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Technical Data
Operating voltage | 24 V DC (EN 61131-2) |
---|---|
Module supply | via PIN 4 sensor supply (7/8” power) |
Current consumption | approx. 80 mA |
Transfer rate | max. 12 Mbit/s |
General data
Protection | IP67 |
---|---|
Mounting method | 2-hole screw mounting |
Temperature range | 0...+55 °C (storage temperature -20...+75 °C) |
Dimensions H×W×D | 151×30×34.5 mm |
Diagnostic
Communication status | via LED and BUS |
---|
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85176200 |
EAN | 4048879285940 |
eClass | 27242690 |
Packaging unit | 1 |