Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Gateway ProfiNet/AS-i, 1 Master, P24
Product may differ from image

Gateway ProfiNet/AS-i, 1 Master, P24

Spec. 3.0, Diagnosis Field bus, Power 24
Art.No.: 56470
Weight: 0.5 kg
  Available
 Product Comparison
List price per piece:

You might also like

AS-Interface/PROFINET
Gateway-Singlemaster
Power 24V
Specification 3.0
Diagnostic via BUS
AS-Interface data decoupling integrated
Current manuals, GSD/type data can be downloaded at: www.murrelektronik.com
Other gateways on request.
Connections
Fieldbus RJ45
General data
Standards EN 61131-2, EN 62026-2, EN 61000-6-2, EN 61000-6-4
Test isolation voltage min. 500 V
Protection IP20
Mounting method DIN-rail mountable (EN 60715)
Temperature range 0...+55 °C (storage temperature -25...+85 °C)
Dimensions H×W×D 120×85×83 mm
AS-Interface
Operating voltage 24 V DC (20...30.6 V DC - PELV)
Operating current max. 250 mA (AS-Interface)
Bus connection via pluggable spring clamp plug-in terminals on the front 0.5...1.5 mm²
Serial interface/diagnostic RJ45/Fieldbus
No. of slaves max. 62
Specification 3.0
Cycle time 150 µs × (number of slaves + 2)
Fieldbus
Type PROFINET (Class B)
Transfer rate 100 Mbps
Functions
Gateway-Singlemaster
AS-Interface data decoupling integrated
AS-Interface duplicate address detection
AS-Interface EMC detector integrated
Commercial data
country of origin DE
customs tariff number 85176200
EAN 4048879553872
eClass 27242608
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 56470_E201820-NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 56470_b127001_asi_z_b.pdf
  • Download Approvals and certificates 56470_E201820-NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 56470_5212-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-20_CHR_x_1.pdf
  • Download Configuration Files 56470_AS-i_Gateway_ProfiNET_Kfg_x_10.zip
  • Download Drawing Files 56470_dxf_x_a.zip
  • Download Drawing Files 56470_stp_x_a.zip
  • Download Installation Instructions 56470_ina_5_10.pdf
  • Download Manuals 56466_hdb_x_11.zip
cULus
ASI
PROFINET
* plus VAT, plus shipping