You might also like
Gateway-Singlemaster
via pluggable spring clamp plug-in terminals on the front 0.5...1.5 mm²
AS-Interface/PROFINET
Specification 3.0
Current manuals, GSD/type data can be downloaded at: www.murrelektronik.com
Other gateways on request.
via pluggable spring clamp plug-in terminals on the front 0.5...1.5 mm²
AS-Interface/PROFINET
Specification 3.0
Current manuals, GSD/type data can be downloaded at: www.murrelektronik.com
Other gateways on request.
Connections
Fieldbus | RJ45 |
---|
General data
Standards | EN 50295, EN 61000-6-2, EN 61000-6-4 |
---|---|
Test isolation voltage | min. 500 V |
Protection | IP20 |
Mounting method | DIN-rail mountable (EN 60715) |
Temperature range | 0...+55 °C (storage temperature -25...+85 °C) |
Dimensions H×W×D | 120×85×83 mm |
AS-Interface
Operating voltage | 30 V DC |
---|---|
Operating current | max. 200 mA (AS-Interface) |
Bus connection | via pluggable spring clamp plug-in terminals on the front 0.5...1.5 mm² |
Serial interface/diagnostic | RJ45/Fieldbus |
No. of slaves | max. 62 |
Specification | 3.0 |
Cycle time | 150 µs × (number of slaves + 2) |
Fieldbus
Type | PROFINET |
---|---|
Transfer rate | 100 Mbps |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85176200 |
EAN | 4048879495714 |
eClass | 27242208 |
Packaging unit | 1 |

