MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 500VA IN: 230/400VAC OUT: 230VAC
Art.No.: | 86308 |
Alternative product: | |
Weight: | 6.45 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Single-phase - Control and Isolation Transformers
500 VA
Isolation class T 40/B
Other voltages on request.
500 VA
Isolation class T 40/B
Other voltages on request.
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 230 V |
---|---|
Input voltage 2 AC | 400 V |
Input current at input voltage 1 AC | 2,4 A |
Input current at input voltage 2 AC | 1,4 A |
Inrush current at input voltage 1 | 28,1 A |
Inrush current at input voltage 2 | 16,3 A |
Short-circuit current at input voltage 1 | 54 A |
Short-circuit current at input voltage 2 | 31,2 A |
Electrical data | Output
Output voltage AC | 230 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 500 VA |
Device protection | Electrical
Insulation test voltage input - output | 4 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 87 mm |
Mounting dimension b | 104 mm |
Mounting dimension c | 5,8 mm |
Height | 108 mm |
Width | 135 mm |
Depth | 133,6 mm |
Diameter bore | 5,8 mm |
Length bore | 10 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-4, EN 62041 category 0 |
---|
Commercial data
ECLASS-6.0 | 27031302 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043180 |
GTIN | 4048879078658 |
Packaging unit | 1 |