Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

MST 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 1600VA IN: 208...550VAC OUT: 2x115VAC

Art.No.: 86152
Weight: 20 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
1600 VA
Isolation class T 40/B
Other voltages on request.
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 208 V
Input voltage 2 AC 550 V
Input voltage AC 208, 230, 380, 400, 420, 440, 460, 480, 500, 525, 550
Input current at input voltage 1 AC 8,8 A
Input current at input voltage 2 AC 3,3 A
Inrush current at input voltage 1 182 A
Inrush current at input voltage 2 70 A
Short-circuit current at input voltage 1 460 A
Short-circuit current at input voltage 2 175 A
Electrical data | Output
Output voltage 1 × 230 / 1 × 115 / 2 × 115 V AC
Output voltage AC 1 230 V
Output voltage AC 2 115 V
Output voltage adjustable yes
Power rating AC max. 1600 VA
Device protection | Electrical
Insulation test voltage input - output 4 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 141 mm
Mounting dimension b 135 mm
Mounting dimension c 7 mm
Height 168 mm
Width 174 mm
Depth 163 mm
Diameter bore 7 mm
Length bore 11 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 40 °C
Storage temperature min. -20 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

Connection types
Connection type 1 Input
Connection type 2 Input
Connection type 3 Output
Connection type 4 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 1
PIN 2 2
PIN 3 3
PIN 4 4
PIN 5 5
PIN 6 6
PIN 7 7
PIN 8 8
Connection type 2
Connection Plug-in terminals RK
Family construction form terminal
Gender female
No. of poles 8
PIN 1 1
PIN 2 2
PIN 3 3
PIN 4 4
PIN 5 5
PIN 6 6
PIN 7 7
PIN 8 8
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 9
PIN 2 10
PIN 3 11
PIN 4 12
Connection type 4
Connection Plug-in terminals RK
Family construction form terminal
Gender female
No. of poles 4
PIN 1 9
PIN 2 10
PIN 3 11
PIN 4 12
Connection type 5
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier metallic
No. of poles 1
PIN 1 PE

ECLASS-6.0 27031302
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043200
GTIN 4048879078719
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 86152_E182075-XPTQ8_E207805-XORU8_urc_z_c.pdf (C)
  • Approval: UL Registered US 86152_E182075-XPTQ2_E207805-XORU2_ur_z_c.pdf (C)
  • Certificate: GL  86152_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Construction files: DXF 86152_dxf_x_a.zip (A)
  • Construction files: P8 86152_p8_2_50.zip (50)
  • Construction files: STP 86152_stp_x_a.zip (A)
  • Document: Product data 86152_PD_X_16.zip (16)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 86152_151-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 86152_151-04.16_ce_z_c.pdf (C)
* plus VAT, plus shipping