Xelity 10 TX IP67 M FE 4P
Art.No.: | 58840 |
Weight: | 0.912 kg |
Country of origin: | DE |
Available
Description
10 Port FE without PN
M12 Power, 4-pole, L-coded
Supply PIN 1/3
Connection cables are in the online shop under "Connection Technology".
M12 Power, 4-pole, L-coded
Supply PIN 1/3
Connection cables are in the online shop under "Connection Technology".



Technical Data
Technical Data
Operating voltage | 24 V DC (9...30 V DC) |
---|---|
Transfer rate | 10/100 Mbit/s full duplex |
Operating modes | Autocrossing Autonegotiation |
General data
Mounting method | 2-hole screw mounting |
---|---|
Temperature range | -25...+70 °C, ...+70 °C derating (storage temperature -40...+85 °C) |
Housing | Metal |
Protection | IP67 |
Dimensions H×W×D | 224,5×63×37,4 mm |
Connections
Fieldbus | 10× M12 (female), D-coded |
---|---|
Supply | 2× M12 Power, 4-pole, L-coded, 2× max. 16 A |
Switch Management
Protocols | DHCP, SNMP (v1, v2c, v3), RSTP, STP, LLDP, NTP, RMON, SSH (CLI) Syslog |
---|---|
NAT | yes |
Port Mirroring | yes |
VLAN (QoS) IEEE 802.p | yes |
Alarm contact | no |
Remote maintenance | Open VPN |
Webserver | HTTP, HTTPS |
Switch Form | Managed Switch |
Product article number of manufacturer | 58840 |
---|
Diagnostic
Communication status | via LED, LLDP |
---|---|
Monitoring - no voltage | yes |
Commercial data
ECLASS-6.1 | 19170106 |
---|---|
ECLASS-7.0 | 19170106 |
ECLASS-8.0 | 19170106 |
ECLASS-9.0 | 19170401 |
ECLASS-10.1 | 19170401 |
ECLASS-11.1 | 19170401 |
ECLASS-12.0 | 19170401 |
customs tariff number | 85176200 |
EAN | 4048879866255 |
Packaging unit | 1 |