Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MIRO 6,2-1OUTPUT-REL.48VDC-1U
Product may differ from image

MIRO 6,2-1OUTPUT-REL.48VDC-1U

Product discontinued, no alternative
Art.No.: 52020
Alternative product:    6652020
Weight: 0.035 kg
  Available
 Product Comparison
List price per piece:

You might also like

1 NO/NC contact
6 A
48 V DC
Screw terminals
Input
Connection voltage - current 48 V DC (40...53 V DC) - 12 mA
LED display LED (green)
Utilization category
AC-12 6 A (24/110/230 V AC)
AC-15 3 A (24/110/230 V AC)
DC-13 1 A (24 V DC); 0.2 A (110 V DC); 0.1 A (230 V DC)
General data
Mech./ elect. life 20 000 000 switching cycles/load dependent
Test isolation voltage 4 kV; safe separation (EN 60947-1)
Mounting method DIN-rail mountable (EN 60715)
Temperature range -20...+55 °C
Dimensions H×W×D 91×6.2×70 mm
Output
Switching voltage max. 250 V AC/DC
Switching current per output max. 6 A
Min. load current 100 mA (12 V DC)
Power rating (voltage dependent) max. 1500 VA/120 W
Switching frequency max. 10 Hz
Contact material Ag Sn O2
Energize/release/contact bounce time 10/15/1.5 ms
Commercial data
country of origin CZ
customs tariff number 85364900
EAN 4048879027212
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 52020_080128-0-000_C3211-87_csau_z_d.pdf
  • Download Approvals and certificates 52020_080128-0-000_C3211-07_csa_z_d.pdf
  • Download Approvals and certificates 52020_1244-04.16_ce_z_b.pdf
  • Download Approvals and certificates 52020_E140415_NKCR8_urc_z_c.pdf
  • Download Approvals and certificates 52020_E140415_NKCR2_ur_z_c.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 52000_dxf_x_a.zip
  • Download Drawing Files 52000_stp_x_a.zip
cURus
cCSAus
* plus VAT, plus shipping