Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Article discontinued since March/2018
Product may differ from image

Article discontinued since March/2018

Product discontinued
Art.No.: 53019
Alternative product:    52000
Weight: 0.058 kg
  Available
 Product Comparison
List price per piece:

You might also like

Compact design
with plug relays
2 plugged relays; each 1 NO/NC contact
24 V DC
Diode + LED
Utilization category
AC-12 6 A (24/110/230 V AC)
AC-15 3 A (24/110/230 V AC)
DC-13 1 A (24 V DC); 0.2 A (110 V DC); 0.1 A (230 V DC)
Technical Data
Switching voltage 12...250 V AC/DC
Switching current max. 6 A
Min. load current 10 mA
General data
Connection Screw terminals: max. 4 mm², with separate -A2 connections
Test isolation voltage 4 kV (input/output)
Mounting method DIN-rail mountable (EN 60715)
Dimensions H×W×D 86×22.5×75 mm
Commercial data
country of origin CZ
customs tariff number 85437090
EAN 4048879026642
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 53019_04-08.99_ce_z_a.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping