MPL POWER SUPPLY 3-PHASE, SMOOTHED
IN: 208-520VAC+/- 5% OUT: 24V/40ADC
Art.No.: | 85956 |
Weight: | 18.35 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Current: 40 A
Output rating: 960 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Any mounting position on vertical wall, condensation not permissible
Output rating: 960 W
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Any mounting position on vertical wall, condensation not permissible
Technical Data
Electrical data
Security level | SELV |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC min. | 208 V |
---|---|
Input voltage AC max. | 520 V |
Phase number input | 3 |
Efficiency | 79 % |
Electrical data | Output
Fuse protection secondary side external | 40 A |
---|---|
Output suppression | LED, Screening capacitor, VDR |
Output voltage DC | 24 V |
Output voltage adjustable | no |
Output current max. | 40 A |
Characteristic secondary fuse | Inertia |
Ripple max. | 2 % |
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 256,5 mm |
Mounting dimension b | 95 mm |
Mounting dimension c | 7,5 mm |
Height | 280 mm |
Width | 121 mm |
Depth | 310 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 55 °C |
Conformity
Product standard | EN 61558-2-6, EN 62041 category I |
---|---|
EMC | EN 55011 B, EN 61000-3-2 |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
GTIN | 4048879079099 |
Packaging unit | 1 |