MCS POWER SUPPLY 3-PHASE,
IN: 340-460VAC OUT: 24-28V/10ADC
Art.No.: | 85095 |
Alternative product: | 85691 |
Weight: | 1.28 kg |
Country of origin: | CZ |
Out of Stock - Contact Us for Availability
Description
INPUT: 3× 340...460 V AC
OUTPUT: 24...28 V DC
Current: 10 A
OUTPUT: 24...28 V DC
Current: 10 A



Technical Data
General data
Standards | IEC 61010-2-201, EN 61204-3, EN 55011 A |
---|---|
Mounting method | DIN-rail mountable TH35 (EN 60715) |
Temperature range | 0...+60 °C (storage temperature -25...+85 °C) |
Relative humidity | 30...90%, no condensation |
Efficiency | 90% |
Dimensions H×W×D | 127×68×160 mm |
Output
Output voltage | 24 V DC (SELV), ±1%; 24...28 V adjustable |
---|---|
LED display | LED (green) for output voltage |
Selectable switch-off mode | front sided plug link (automatic re-start or definite shut-off) |
Output current | 10 A (+60 °C); 10...12 A (+40 °C) |
Mains failure bridging time | min. 10 ms (400 V AC) |
Ripple | max. 20 mV eff/rms |
Spikes | max. 100 mV ss/pp |
Unit protection | short-circuit and overload protected |
Parallel usage/serial usage | yes/yes |
Input
Input voltage | 3× 340...460 V AC |
---|---|
Primary fusing external | max. 3× 4 A |
Input current | 3× 0.7 A |
Inrush current after 1 ms | max. 25 A |
Frequency | 50...60 Hz |
Product article number of manufacturer | 85095 |
---|
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ECLASS-10.1 | 27040701 |
ECLASS-11.1 | 27040701 |
ECLASS-12.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
EAN | 4048879080484 |
Packaging unit | 1 |
Accessories
---- Electronic circuit breaker ----
---- Screwdriver ----
---- Current Supply ----