Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0

EVOLUTION+ POWER SUPPLY 3-PHASE,

IN: 360-520VAC OUT: 22-28V/20ADC

Art.No.: 85642
Weight: 2 kg
Country of origin:  CZ
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 3× 360...520 V AC / 480...745 V DC
OUTPUT: 22...28 V DC
Current: 20 A
Certificate
Certificate
Certificate
Certificate

Electrical data
Number of devices parallel connection max. 5
Number of devices series connection max. 2
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC min. 324 V
Input voltage AC max. 572 V
Input voltage DC min. 480 V
Input voltage DC max. 745 V
Input current AC (3-phase) 1,3 A
Inrush current max. 19 A
External back-up fuse per phase max. 20 A
Phase number input 3
Efficiency 90 % @ 3× 400 V AC, 89 % @ 3× 520 V AC
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 22 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 20 A
Duration Power Boost min. 4 s
Mains failure bridging min. 19 ms @ 400 V AC
Power Boost 150 %
Ripple effective max. 50 mV
Spikes (s-s) max. 100 mV
Diagnostics
Alarm contact yes
Alarm contact message type group alarm
Alarm contact triggers @ 30 V DC / 0.1 A
Installation | Connection
Connection Screw terminals SK
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Material data
Conformal coated PCB yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 132 mm
Width 113 mm
Depth 136 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 70 °C
Derating from 55 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation
Approvals
SEMI F47 compliant

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879326957
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 85642_E222272-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 85642_E222272-NMTR_ul_z_b.pdf (B)
  • Document: Installation guide 85642_ina_4_14.pdf (14)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85642_43-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85642_43-10.20_ce_z_d.pdf (D)
  • Information: MTBF Report 85642_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping