You might also like
INPUT: 3× 360...520 V AC / 480...745 V DC
OUTPUT: 48...56 V DC
Current: 20 A
OUTPUT: 48...56 V DC
Current: 20 A
General data
Standards | IEC 61010-2-201, EN 61204-3, EN 55022 B, EN 61000-3-2 |
---|---|
Relative humidity | 5...95%, no condensation |
Protection | Varnished board |
Protection | IP20 |
Efficiency | 92.5% (3× 360 V AC); 90.5% (3× 520 V AC) |
Connection | Screw terminals |
Mounting method | DIN-rail mountable TH35 (EN 60715) |
Dimensions H×W×D | 132×164×142 mm |
Temperature range | -25...+70 °C (storage temperature -40...+85 °C) |
Output
Output voltage | 48 V DC (SELV), ±1%; 48...56 V adjustable |
---|---|
Output current | 20 A (+55 °C); 15 A (+70 °C) |
Power Boost | Iout N × 150% (min. 4 s) |
Mains failure bridging time | min. 17 ms (400 V AC) |
Ripple | max. 50 mV eff/rms |
Unit protection | short-circuit and overload protected |
Spikes | max. 100 mV ss/pp |
LED display | LED (green): OK; LED (red): overload |
Parallel usage/serial usage | max. 5 units/no |
Alarm output | electronic relay max. 30 V DC/0.1 A, group alarm |
Input
Input voltage | 3× 324...572 V AC/480...745 V DC |
---|---|
Input current | 3× 1.9 A |
Frequency | 50...60 Hz |
Primary fusing external | max. 3× 20 A |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85044090 |
EAN | 4048879384803 |
eClass | 27049002 |
Packaging unit | 1 |
