MBW MOUNTING PLATE 65MM
For side mounting of MCS 10 and MCS-B 5...10A
Art.No.: | 89853 |
Alternative product: | |
Weight: | 0.159 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Mounting plate 65 mm
for side mounting
for MCS, MCS-B and MCS-A
for side mounting
for MCS, MCS-B and MCS-A
Commercial data
ECLASS-6.0 | 27049190 |
---|---|
ECLASS-6.1 | 27049190 |
ECLASS-7.0 | 27049190 |
ECLASS-8.0 | 27049290 |
ECLASS-9.0 | 27049290 |
ECLASS-10.1 | 27040792 |
ECLASS-11.1 | 27040792 |
ECLASS-12.0 | 27040792 |
ETIM-5.0 | EC002498 |
customs tariff number | 73269098 |
GTIN | 4048879077583 |
Packaging unit | 1 |