Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
UG SUB 37 SL  FOR SIGNAL TRANSFER(LED)
Product may differ from image

UG SUB 37 SL FOR SIGNAL TRANSFER(LED)

Product discontinued
Art.No.: 54053
Alternative product:    54033
Weight: 0.274 kg
  In production
 Product Comparison
List price per piece:

You might also like

Male connector + LED
37-pole
Screw terminals
Technical Data
Operating voltage 24 V DC ±15%
Operating current per bit max. 2 A
Material group EN 60664-1 over voltage, category II
LED display LED (red) Ø 3 mm per pole, acc. to potential -
Locking of ports Standard UNC 4-40 screw thread bolt (EN 60807)
General data
Dimensions H×W×D 75×135×66 mm
Mounting method DIN-rail mountable (EN 60715)
Temperature range -20...+70 °C
Commercial data
country of origin CZ
customs tariff number 85366990
EAN 4048879026413
eClass 27143424
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping