Operating voltage | 24 V DC ±15% |
---|---|
Operating current per bit | max. 2 A |
Material group | EN 60664-1 over voltage, category II |
LED display | LED (red) Ø 3 mm per pole, acc. to potential - |
Locking of ports | Standard UNC 4-40 screw thread bolt (EN 60807) |
Dimensions H×W×D | 75×70×66 mm |
---|---|
Mounting method | DIN-rail mountable (EN 60715) |
Temperature range | -20...+70 °C |
country of origin | CZ |
---|---|
customs tariff number | 85366990 |
EAN | 4048879026383 |
eClass | 27143424 |
Packaging unit | 1 |