You might also like
Ribbon cable connector
50-pole
50-pole
General data
Mounting method | DIN-rail mountable (EN 60715) |
---|---|
Temperature range | -20...+70 °C |
Dimensions H×W×D | 63×140×48 mm |
Technical Data
Operating voltage | 125 V AC/150 V DC |
---|---|
Operating current per bit | max. 1 A |
Material group | EN 60664-1 over voltage, category II |
Plug connector | for plugs with or without strain relief (DIN 41651); for plugs with strain relief, it may be necessary to remove the bottom hook |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85366990 |
EAN | 4048879026086 |
eClass | 27141120 |
Packaging unit | 1 |