Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
UFL 26 PLUG  FOR SIGNAL TRANSFER
Product may differ from image

UFL 26 PLUG FOR SIGNAL TRANSFER

Product discontinued
Art.No.: 54203
Alternative product:    54014
Weight: 0.118 kg
  In production
 Product Comparison
List price per piece:

You might also like

Ribbon cable connector
26-pole
Technical Data
Operating voltage 125 V AC/150 V DC
Operating current per bit max. 1 A
Material group EN 60664-1 over voltage, category II
Plug connector for plugs with or without strain relief (DIN 41651); for plugs with strain relief, it may be necessary to remove the bottom hook
General data
Mounting method DIN-rail mountable (EN 60715)
Temperature range -20...+70 °C
Dimensions H×W×D 63×75×48 mm
Commercial data
country of origin CZ
customs tariff number 85366990
EAN 4048879026116
eClass 27141120
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 54203_1848-04.16_ce_z_c.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping