EUROCARD HOLDER
SKP 64/IC
Art.No.: | 63043 |
Weight: | 0.358 kg |
Country of origin: | CZ |
Out of Stock - Contact Us for Availability
Description
Screw terminals
64-pole C (EN 60603)
Row a, c
250 V AC
With the vertical snap adapter SASA 135 Art.-No. 63900 the holder can be mounted at right-angles on the rail.
The D2 size is for a card without a front plate.
64-pole C (EN 60603)
Row a, c
250 V AC
With the vertical snap adapter SASA 135 Art.-No. 63900 the holder can be mounted at right-angles on the rail.
The D2 size is for a card without a front plate.


Technical Data
Technical Data
Operating voltage | 250 V AC |
---|---|
Operating current | max. 2 A |
Material group | EN 60664-1 over voltage, category I |
Material | Plastic, flame retardant |
Configuration | 64-pole C (EN 60603) |
General data
Mounting method | DIN-rail mountable (EN 60715) or screw fixing |
---|---|
Connection | 4 mm² single core |
Dimensions H×W×D | 137×63×170 mm |
Description
Functional description | To insert the card first press down the 2 yellow buttons. Then slide the Eurocard into the guide slots pushing until fully engaged. The card is now locked into position. It can be removed by pressing down on the 2 yellow buttons. |
---|
Commercial data
ECLASS-6.0 | 27260710 |
---|---|
ECLASS-6.1 | 27260704 |
ECLASS-7.0 | 27440402 |
ECLASS-8.0 | 27440402 |
ECLASS-9.0 | 27440402 |
ECLASS-10.1 | 27440402 |
ECLASS-11.1 | 27460201 |
ECLASS-12.0 | 27460201 |
ETIM-5.0 | EC002780 |
customs tariff number | 85366990 |
EAN | 4048879042086 |
Packaging unit | 1 |