Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MPOT - REL
Product may differ from image

MPOT - REL

MPOT POTENTIOMETER MODULE
Art.No.: 67555
Weight: 0.08 kg
  In production
 Product Comparison
List price per piece:

You might also like

270° potentiometer
with relay contact
5 kΩ
The 10-turn potentiometer has a decimal scale and locking lever
Input
Input voltage 24 V DC
Input current 20 mA
LED display LED (green)
Technical Data
Resistance tolerance ±20%
Linearity ±3%
Power (potentiometer) 1 W
Power (resistor) 0.25 W
General data
Mounting method DIN-rail mountable (EN 60715)
Temperature range 0...+60 °C
Dimensions H×W×D 75×45×65 mm
Output
Switching voltage 10 V DC, 24 V DC
Switching current per output 1 mA/1 A
Contact material Pd Ni-Au Rh
Description
Functional description The potentiometer modules are fitted with standard values. They are available as 270° potentiometer and as 10-turn potentiometer with fine adjustment. They can be operated with 10 V DC or 24 V DC. A resistor reduces the voltage so that a 24 V DC voltage c
Commercial data
country of origin CZ
customs tariff number 85334010
EAN 4048879041591
eClass 27371227
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping