Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
A/D-CONVERTER 10-BIT - INPUT 0 ... 10V
Product may differ from image

A/D-CONVERTER 10-BIT - INPUT 0 ... 10V

Product discontinued, no alternative
Art.No.: 44063
Alternative product:    44062
Weight: 0.21 kg
  In production
 Product Comparison
List price per piece:

You might also like

A/D converter
10 Bit
0...10 V
Input
Input current type dependent
Input signal type dependent
Technical Data
Operating voltage 2× 21...30 V DC, smoothed (with LED)
Operating current 60 mA (idle load) plus max. 100 mA per digital output
Tolerance ±1 LSB
Conversion time 80 ms, (6 Bit adjustable 2.5...150 ms)
Release input E log 1 ≥ 16 V, log 0 ≤ 6 V
General data
Test isolation voltage 2.5 kV
Mounting method DIN-rail mountable (EN 60715)
Temperature range 0...+85 °C
Dimensions H×W×D 62×86×90 mm
Output
Output current 100 mA/Bit, with LED
Description
Functional description On modules with voltage inputs, it is possible to set the maximum input signal using a trimmer. The output “POL” indicates the polarity. A voltage output Uout 15 V/20 mA (minimal ripple) can be used as a power supply for the analog output device. The hold
Commercial data
country of origin CZ
customs tariff number 85437090
EAN 4048879028660
eClass 27210990
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 44063_1801-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Installation Instructions 44063_ina_6_10.pdf
* plus VAT, plus shipping