You might also like
Female straight
M8, 4-pole
Art-No. 7005 - M8 Lite - (plastic hexagonal screw) on request
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
M8, 4-pole
Art-No. 7005 - M8 Lite - (plastic hexagonal screw) on request
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Form
Form | 08061 |
---|
Technical Data
Operating voltage | max. 50 V AC/60 V DC |
---|---|
Rated surge voltage | 1.5 kV |
Operating current per contact | max. 4 A |
Material group | IEC 60664-1, category I |
No. of poles | 4 |
LED display | no |
Locking of ports | Screw thread (M8×1 mm) recommended torque 0.4 Nm, self-securing |
Compression gland | M8 (SW9) |
Protection | IP67 inserted and tightened (EN 60529) |
Locking material | Zinc die casting, nickel-plated |
Material | PUR |
suitable for corrugated tube (internal Ø) | 6.5 mm |
General data
Standards | DIN EN 61076-2-104 (M8) |
---|---|
Mounting method | inserted, tightened |
Material (contact) | Copper alloy |
Material (contact surface) | Au |
Material (gasket) | FKM |
Pollution Degree | 3 |
Stripping length (jacket) | 20 mm |
Temperature range | -25...+85 °C, depending on cable quality |
Cables
No./diameter of wires | 4× 0.34 mm² |
---|---|
Wire isolation | PVC (br, wh, bl, bk) |
C-track properties | 2 Mio. |
Material (jacket) | PUR/PVC (UL/CSA) |
Outer Ø | 5.2 mm ±5% |
Bend radius (moving) | 15× outer Ø |
Temperature range (fixed) | -30...+80 °C |
Temperature range (mobile) | -5...+80 °C |
Cable identification | 624 |
Cable Type | 2 (PUR/PVC) |
Approval (cable) | UL (AWM-Style 20549/1731), CSA; CE conform |
Cable weight [g/m] | 42,68 |
Material (wire) | Cu wire, bare |
Resistor (core) | max. 57 Ω/km (20 °C) |
Single wire Ø (core) | 0.1 mm |
Construction (core) | 42× 0.1 mm (multi-strand wire class 6) |
Diameter (core) | 4× 0.34 mm² |
AWG | similar to AWG 22 |
Material (wire isolation) | PVC |
Material property (wire isolation) | CFC-, cadmium-, silicone- and lead-free |
Shore hardness (wire isolation) | 43 ±5 D |
Wire-Ø incl. isolation | 1.25 mm ±5% |
Color/numbering of wires | br, bk, bl, wh |
Stranding combination | 4 wires twisted |
Shield | no |
Material (jacket) | PUR/PVC |
Material property (jacket) | CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant |
Shore hardness (jacket) | 80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket) |
Outer-Ø (jacket) | 5.2 mm ±5% |
Color (jacket) | black |
chemical resistance | good resistance to oil, gasoline and chemicals |
Nominal voltage | UL 300 V AC |
Test voltage | 2000 V AC |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -30...+80 °C |
Temperature range (mobile) | -5...+80 °C |
Bend radius (fixed) | 10× outer Ø |
Bend radius (moving) | 15× outer Ø |
No. of bending cycles (C-track) | max. 2 Mio. (25 °C) |
Traversing distance (C-track) | max. 5 m (horizontal) |
Travel speed (C-track) | max. 3.3 m/s |
Acceleration (C-track) | max. 5 m/s² |
Jacket Color | black |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85444290 |
EAN | 4048879399210 |
eClass | 27279218 |
Packaging unit | 1 |


* only for products with UL/CSA approved cable