Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
MQ15-X-Power female 90° left shielded with cable
Product may differ from image

MQ15-X-Power female 90° left shielded with cable

PUR 4x2,5+2x1,5 shielded or UL/CSA+drag chain 10m
Art.No.: 7000-P8332-P111000
Weight: 3.33 kg
  In production
 Product Comparison
List price per piece:

You might also like

Female 90°
MQ15, 6-pole
shielded
without cable sleeves
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request. Further cable lengths on request.
Form
Form P8332
Cables
No./diameter of wires 4× 2.5 + 2× 1.5 mm²
Wire isolation TPM (bk num, gnye)
C-track properties 5 Mio.
Jacket Color orange
Material (jacket) PUR (UL)
Outer Ø 12.8 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -25...+80 °C
Temperature range (mobile) -20...+80 °C
Cable identification P11
Material (wire) Cu wire, bare
Resistor (core) max. 14 Ω/km (1.5 mm²), max. 8.5 Ω/km (2.5 mm²); (20 °C)
Construction (core) multi-strand wire class 5 (EN 60228)
Diameter (core) 4× 2.5 + 2× 1.5 mm²
Material (wire isolation) TPM
Color/numbering of wires bk numbered, gnye longitudinally striped
Shield yes
Material (jacket) PUR
Outer-Ø (jacket) 12.8 mm ±5%
Color (jacket) orange
thermal resistance flame retardant
Nominal voltage 1000 V AC
Test voltage 4000 V
Temperature range (fixed) -40...+80 °C
Temperature range (mobile) -20...+80 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 3 m/s
Acceleration (C-track) max. 5 m/s²
Torsion stress ±15°/m
Technical Data
Operating voltage max. 600 V AC (Power); max. 63 V AC/DC (Signal)
Rated surge voltage 4.0 kV
Operating current per contact max. 16 A (Power); max. 10 A (Signal)
No. of poles 6
Material group IEC 60664-1, category I
LED display no
Locking of ports Quick connection, 1/4 turn
Protection IP67 inserted and tightened (EN 60529)
Material Flame retardant plastic acc. to (UL 94)
Mating cycles ≥ 500
Configuration fully used
General data
Mounting method inserted, tightened
Material (contact carrier) PA
Material (contact) Copper alloy
Material (contact surface) Ag
Stripping length (jacket) 30 mm
Pollution Degree 3
Temperature range -25...+80 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879702362
eClass 27279221
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping