Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
M12 Power T-coded male 0° with cable
Product may differ from image

M12 Power T-coded male 0° with cable

PUR 4x1.5 bk UL/CSA+drag chain 5m
Art.No.: 7000-P7201-P070500
Weight: 0.271 kg
  In production
 Product Comparison
List price per piece:

You might also like

Male straight
M12, 4-pole
T-coded
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request. Further cable lengths on request.
Form
Form P7201
Cables
No./diameter of wires 4× 1.5 mm²
Wire isolation PP (br, wh, bl, bk num)
C-track properties 5 Mio.
Material (jacket) PUR (UL/CSA)
Outer Ø 7.7 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -50...+80 °C
Temperature range (mobile) -20...+80 °C
Cable identification P07
Cable Type 3 (PUR)
Approval (cable) cURus (AWM-Style 21223/10492)
Cable weight [g/m] 114,40
Material (wire) Cu wire, bare
Resistor (core) max. 13.3 Ω/km (20 °C)
Single wire Ø (core) 0.15 mm
Construction (core) 84× 0.15 mm (multi-strand wire class 6)
Diameter (core) 4× 1.5 mm²
AWG similar to AWG 16
Material (wire isolation) PP
Material property (wire isolation) CFC-, halogen-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 60 ±5 D
Wire-Ø incl. isolation 2.3 mm ±5%
Color/numbering of wires br, bk, bl, wh, num
Stranding combination 4 wires twisted
Shield no
Material (jacket) PUR
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
Shore hardness (jacket) 90 ±5 A
Outer-Ø (jacket) 7.7 mm ±5%
Color (jacket) black
chemical resistance good resistance to oil, gasoline and chemicals (EN 60811-404)
thermal resistance flame retardant UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
Nominal voltage 1000 V AC
Test voltage 10.0 kV
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -50...+80 °C
Temperature range (mobile) -20...+80 °C
Bend radius (fixed) 7.5× outer Ø
Bend radius (moving) 10× outer Ø
No. of bending cycles (C-track) max. 5 Mio. (25 °C)
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 3.3 m/s
Acceleration (C-track) max. 5 m/s²
Torsion stress ±180°/m
No. of torsion cycles max. 2 Mio. (25 °C)
Torsion speed 35 cycles/min
Jacket Color black
Technical Data
Operating voltage max. 63 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 12 A
Material group IEC 60664-1, category I
Coding T-coded
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW17)
Protection IP65 and IP67 when plugged and screwed down (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
suitable for corrugated tube (internal Ø) 12 mm
General data
Standards IEC 61076-2-111
Pollution Degree 3
Stripping length (jacket) 100 mm
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879653251
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping