Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
M12 female 0° with cable SC
Product may differ from image

M12 female 0° with cable SC

FEP 5xAWG22 bk 15m
Art.No.: 7003-12228-8281500
Weight: 0.566 kg
  In production
 Product Comparison
List price per piece:

You might also like

Female straight
M12, 4-pole
Stainless steel 1.4305 (V2A) PTFE coated
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request. Further cable lengths on request.
Form
Form 12228
Cables
Cable number 828
No./diameter of wires 5× AWG 22
Wire isolation FEP (br, wh, bl, bk, gnye)
Jacket Color black
Material (jacket) FEP
Outer Ø 4.3 mm ±5%
Bend radius (moving) 15× outer Ø
Cable identification 828
Approval (cable) CE
Cable weight [g/m] 40,70
Material (wire) Cu wire, tin plated
Resistor (core) max. 52 Ω/km (20 °C)
Single wire Ø (core) 0.160 mm
Construction (core) 19× 0.160 mm
Diameter (core) 5× AWG 22
Material (wire isolation) FEP
Shore hardness (wire isolation) 55 ±5 D
Wire-Ø incl. isolation 1.3 mm ±5%
Color/numbering of wires br, bk, bl, wh, gnye longitudinally striped
Stranding combination 5 wires twisted around central filler
Shield no
Material (jacket) FEP
Shore hardness (jacket) 57 ±5 D
Outer-Ø (jacket) 4.3 mm ±5%
Color (jacket) black
chemical resistance good resistance to oil, gasoline and chemicals (VDE 0472 Teil 803 Test B)
thermal resistance flame retardant
Nominal voltage 600 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -100...+180 °C
Temperature range (mobile) -100...+180 °C
Bend radius (fixed) 7.5× outer Ø
Bend radius (moving) 15× outer Ø
Technical Data
Operating voltage max. 250 V AC/DC
Rated surge voltage 2.5 kV
Operating current per contact max. 4 A
Material group IEC 60664-1, category I
Coding A-coded
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW13)
Protection IP67 inserted and tightened (EN 60529)
Locking material Stainless steel 1.4305 (V2A) PTFE coated
Material PUR
suitable for corrugated tube (internal Ø) 10 mm
General data
Pollution Degree 3
Material (gasket) FKM
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879587075
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping