You might also like
Female straight
M12, 5-pole
A-coded
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request. Further cable lengths on request.
M12, 5-pole
A-coded
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request. Further cable lengths on request.
Form
Form | 12241 |
---|
Cables
No./diameter of wires | 5× 0.34 mm² |
---|---|
Wire isolation | PP (br, wh, bl, bk, gnye) |
C-track properties | 10 Mio. |
Material (jacket) | PUR (UL/CSA), welding spark |
Outer Ø | 5.0 mm ±5% |
Bend radius (moving) | 10× outer Ø |
Temperature range (fixed) | -40...+80 °C |
Temperature range (mobile) | -25...+80 °C |
Cable identification | 055 |
Cable Type | 5 (PUR schweißfunkenbeständig) |
Approval (cable) | cRUus (AWM-Style 20549/10493); CE conform |
Cable weight [g/m] | 41,80 |
Material (wire) | Cu wire, bare |
Resistor (core) | max. 60 Ω/km (20 °C) |
Single wire Ø (core) | 0.1 mm |
Construction (core) | 42× 0.1 mm (multi-strand wire class 6) |
Diameter (core) | 5× 0.34 mm² |
AWG | similar to AWG 22 |
Material (wire isolation) | PP |
Material property (wire isolation) | CFC-, halogen-, cadmium-, silicone- and lead-free |
Shore hardness (wire isolation) | 74 ±3 D |
Wire-Ø incl. isolation | 1.25 mm ±5% |
Color/numbering of wires | br, bk, bl, wh, gnye longitudinally striped |
Stranding combination | 5 wires twisted around central filler |
Shield | no |
Material (jacket) | PUR |
Material property (jacket) | CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis-, microbial- and welding spark resistant |
Shore hardness (jacket) | 58 ±3 D |
Outer-Ø (jacket) | 5.0 mm ±5% |
Color (jacket) | yellow |
chemical resistance | good resistance to oil, gasoline and chemicals (EN 60811-404) |
thermal resistance | flame retardant UL, FT2, IEC 60332-1, IEC 60332-2-2, welding spark resistant |
Nominal voltage | 300 V AC |
Test voltage | 2500 V AC |
Current load capacity | to DIN VDE 0298-4 |
Temperature range (fixed) | -40...+80 °C, (+90 °C at max. 10 000 operating hours) |
Temperature range (mobile) | -25...+80 °C, (+90 °C at max. 10 000 operating hours) |
Bend radius (fixed) | 5× outer Ø |
Bend radius (moving) | 10× outer Ø |
No. of bending cycles (C-track) | max. 10 Mio. (25 °C) |
Traversing distance (C-track) | max. 5 m (horizontal) |
Travel speed (C-track) | max. 3.3 m/s |
Acceleration (C-track) | max. 5 m/s² |
Torsion stress | ±360°/m |
No. of torsion cycles | max. 1 Mio. (25 °C) |
Torsion speed | 35 cycles/min |
Jacket Color | yellow |
Technical Data
Operating voltage | max. 125 V AC/DC |
---|---|
Operating voltage (only UL listed) | max. 30 V AC/DC |
Rated surge voltage | 1.5 kV |
Operating current per contact | max. 4 A |
No. of poles | 5 |
Material group | IEC 60664-1, category I |
Coding | A-coded |
LED display | no |
Locking of ports | Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing |
Compression gland | M12 (SW13) |
Protection | IP65, IP66K, IP67 inserted and tightened (EN 60529) |
Material | PUR |
suitable for corrugated tube (internal Ø) | 10 mm |
Locking material | Zinc die casting, save-cover coated |
General data
Standards | DIN EN 61076-2-101 (M12) |
---|---|
Mounting method | inserted, tightened |
Material (contact) | Copper alloy |
Material (contact surface) | Au |
Material (gasket) | FKM |
Pollution Degree | 3 |
Stripping length (jacket) | 20 mm |
Temperature range | -25...+85 °C, depending on cable quality |
Commercial data
country of origin | CZ |
---|---|
customs tariff number | 85444290 |
EAN | 4048879211567 |
eClass | 27279218 |
Packaging unit | 1 |

* only for products with UL/CSA approved cable