MSCON-A
Art.No.: | 7000-23061-0000000 |
Weight: | 0.098 kg |
Country of origin: | CZ |
Available
Description
Female straight
M23, 12-pole
Solder connection
M23, 12-pole
Solder connection
Technical Data
Side 1
Degree of protection (EN IEC 60529) | IP67 |
---|
Electrical data | Supply
Operating voltage AC max. | 125 V |
---|---|
Operating voltage DC max. | 125 V |
Current operating per contact max. | 8 A |
Installation
Connection cross section max. | 1 mm² |
---|
Installation | Connection
Connection information | Solder buckets |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Mounting data
Clamping range min. | 8 mm |
---|---|
Clamping range max. | 14 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879188340 |
Packaging unit | 1 |