You might also like
Male straight – female straight
7/8" – 7/8", 5-pole
Power cable
USA
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
7/8" – 7/8", 5-pole
Power cable
USA
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form | A5A01 |
---|
Technical Data
Operating voltage | max. 600 V AC/DC |
---|---|
Operating current per contact | max. 9 A |
Locking of ports | Screw thread 7/8" (recommended torque 1.5 Nm) self-securing |
Compression gland | 7/8" (SW24) |
Protection | IP68 inserted and tightened (EN 60529) |
Locking material | Zinc die casting, matte nickel plated |
Material | PUR |
General data
Temperature range | -25...+80 °C, depending on cable quality |
---|
Cables
Cable number | UBD |
---|---|
No./diameter of wires | 5× 1.5 mm² |
Construction (core) | approx. 3.1 mm |
Wire isolation | PVC (bk, or, gn, rd, wh) |
Jacket Color | yellow |
Material (jacket) | PVC (UL/CSA) |
Outer Ø | 12.7 mm ±5% |
Bend radius (fixed) | 10× outer Ø |
Bend radius (moving) | 15× outer Ø |
Temperature range (fixed) | -50...+105 °C |
Temperature range (mobile) | -20...+90 °C |
Commercial data
customs tariff number | 85444290 |
---|---|
EAN | 4048879644235 |
eClass | 27279218 |
Packaging unit | 1 |

* only for products with UL/CSA approved cable