Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
Mini (7/8) 5 pole, Male (Ext.) Straight/Female Straight,
Product may differ from image

Mini (7/8) 5 pole, Male (Ext.) Straight/Female Straight,

TPE, TC-ER+FT4, 5x16AWG, yellow, 10m
Art.No.: 7700-A5A01-U1D1000
Weight: 1.519 kg
Available
 Product Comparison
List price per piece:

You might also like

Male straight – female straight
7/8" – 7/8", 5-pole
Power cable
USA
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form A5A01
General data
Temperature range -25...+80 °C, depending on cable quality
Technical Data
Operating voltage max. 600 V AC/DC
Operating current per contact max. 9 A
Locking of ports Screw thread 7/8" (recommended torque 1.5 Nm) self-securing
Compression gland 7/8" (SW24)
Protection IP68 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
Cables
Cable number U1D
No./diameter of wires 5× 1.5 mm²
Wire isolation PVC (bk, or, gn, rd, wh)
Jacket Color yellow
Material (jacket) TPE (UL/CSA)
Outer Ø 9.8 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -50...+105 °C
Temperature range (mobile) -20...+90 °C
Cable identification U1D
Approval (cable) UL (AWM-Style 21002/1841), CSA
Cable weight [g/m] 144,10
Material (wire) Cu wire, bare
Resistor (core) max. 13.2 Ω/km (20 °C)
Single wire Ø (core) 0.16 mm
Construction (core) 65× 0.16 mm (multi-strand wire class 6)
AWG similar to AWG 16
Material (wire isolation) PVC
Wire-Ø incl. isolation 2.6 mm ±5%
Color/numbering of wires bk, or, gn, rd, wh
Stranding combination 5 wires twisted around central filler
Shield no
Material (jacket) TPE
Outer-Ø (jacket) 9.8 mm ±5%
Color (jacket) yellow
chemical resistance good resistance to oil, gasoline and chemicals
thermal resistance flame retardant UL, FT4
Nominal voltage 600 V
Test voltage 6 kV spark test
Current load capacity NEC (National Electric Code)
Temperature range (fixed) -50...+105 °C
Temperature range (mobile) -20...+90 °C
Bend radius (fixed) 8× outer Ø
Bend radius (moving) 10× outer Ø
Torsion stress ±90°/m
No. of torsion cycles 2 Mio.
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879644303
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7700-A5A01-U1Dxxxx_E325311-CYJV_ul_z_a.pdf
  • Download Approvals and certificates 7700-A5A01-U1Dxxxx_E325311-CYJV7_ulc_z_a.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 7700-A5A01_stp_x_a.zip
cULus
* only for products with UL/CSA approved cable
* plus VAT, plus shipping