Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
M12 MALE 0° / M12 FEMALE 0° V2A
Product may differ from image

M12 MALE 0° / M12 FEMALE 0° V2A

PVC 3X0.34 YELLOW, 20m
Art.No.: 7002-40001-0132000
Weight: 0.719 kg
  In production
 Product Comparison
List price per piece:

You might also like

Male straight – female straight
M12 – M12, 3-pole
V2A nut/screw
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request. Further cable lengths on request.
Form
Form 40001
Cables
No./diameter of wires 3× 0.34 mm²
Wire isolation PVC (br, bl, bk)
Material (jacket) PVC (UL/CSA)
Outer Ø 4.6 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Cable identification 013
Cable Type 1 (PVC)
Approval (cable) UL (AWM-Style 2464/1731), CSA
Cable weight [g/m] 34,10
Material (wire) Cu wire, bare
Resistor (core) max. 60 Ω/km (20 °C)
Single wire Ø (core) 0.15 mm
Construction (core) 19× 0.15 mm (multi-strand wire class 5)
Diameter (core) 3× 0.34 mm²
AWG similar to AWG 22
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 45 ±5 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires br, bk, bl
Stranding combination 3 wires twisted
Shield no
Material (jacket) PVC
Material property (jacket) CFC-, cadmium-, silicone- and lead-free
Shore hardness (jacket) 85 ±5 A
Outer-Ø (jacket) 4.6 mm ±5%
Color (jacket) yellow
chemical resistance good resistance to oil, gasoline and chemicals
thermal resistance flame retardant UL 1581 VW1 / CSA FT1
Nominal voltage UL 300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
Jacket Color yellow
Technical Data
Operating voltage max. 250 V AC/DC
Operating voltage (only UL listed) max. 30 V AC/DC
Operating current per contact max. 4 A
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Protection IP66K, IP67 inserted and tightened (EN 60529)
Locking material Stainless steel 1.4305 (V2A)
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879111881
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
cCSAus
cULus
* only for products with UL/CSA approved cable
* plus VAT, plus shipping