Wall bushing for push pull power
With spring-cage connection, flexible coding
Art.No.: | 7000-99605-0000000 |
Weight: | 0.064 kg |
Country of origin: | DE |
Available
Description
Push Pull Power metal mounting frame
incl. contact insert with spring clamp connection
flexible coding
Suitable for rectangular mounting cut-out
with gasket
without fixing screws
incl. contact insert with spring clamp connection
flexible coding
Suitable for rectangular mounting cut-out
with gasket
without fixing screws
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating current | 16 A |
Installation
Connection cross section min. | 0,75 mm² |
---|---|
Connection cross section max. | 2,5 mm² |
AWG number min. | 18 |
AWG number max. | 13 |
Installation | Connection
Connection | Spring clamp terminals FK |
---|---|
Mating cycles min. | 100 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 2 |
Rated surge voltage | 4 kV |
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Combustibility class (UL94) | V-0 |
Material housing | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | 5-pole, PPP |
---|
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440210 |
ECLASS-11.1 | 27440210 |
ECLASS-12.0 | 27440210 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879900454 |
Packaging unit | 1 |