Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +43 1 706 45 25-0
Zoom
RELEASE PROTECTION FOR M12  7000-99041-0000000
Product may differ from image

RELEASE PROTECTION FOR M12

Art.No.: 7000-99041-0000000
Weight: 0.002 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Lock protection M12
Plastic
Quantity: 10 pcs.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27142890
ECLASS-6.1 27269202
ECLASS-7.0 27449203
ECLASS-8.0 27449203
ECLASS-9.0 27440192
ECLASS-10.1 27440192
ECLASS-11.1 27440192
ECLASS-12.0 27440192
ETIM-5.0 EC001855
customs tariff number 39269097
GTIN 4048879114189
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Sensor-Actuator-Line ----
* plus VAT, plus shipping