Power Distributor 4x L-cod.
Art.No.: | 277409 |
Weight: | 0.669 kg |
Country of origin: | CZ |
Available
Description
Passive power distributor in zinc die-cast housing
B24 with locking on both sides
Industrial connector 24-pin + PE to 4× M12 L 5P female
B24 with locking on both sides
Industrial connector 24-pin + PE to 4× M12 L 5P female
Technical Data
Electrical data | Supply
Operating voltage AC | 48 V |
---|---|
Operating voltage DC | 48 V |
Current operating per contact max. | 16 A |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Material housing | Aluminum die casting |
Mechanical data | Mounting data
Height | 94 mm |
---|---|
Width | 61 mm |
Depth | 149 mm |
Looking techniques | 2-hand fixing (2 clamps) |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 70 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 85 °C |
Commercial data
customs tariff number | 85366990 |
---|---|
GTIN | 4048879867504 |
Packaging unit | 1 |