CUBE67 ACCESSORIES
System interface connector
Art.No.: | 56948 |
Weight: | 0.15 kg |
Country of origin: | DE |
Contact Us for Availability
Description
M12
Female straight
Internal system connection
with mounting socket
Flange, hole spacing 30 mm, bore 3.3 mm
Female straight
Internal system connection
with mounting socket
Flange, hole spacing 30 mm, bore 3.3 mm
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating current max. | 4 A |
Installation | Connection
Connection information | Han-Brid®, 6-polig |
---|---|
Family construction form | M12 |
Gender | female |
Mating cycles min. | 500 |
Installation | Pin assignment
No. of poles | 6 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|
Mechanical data | Mounting data
Height | 80,5 mm |
---|---|
Width | 40 mm |
Depth | 40 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27242692 |
---|---|
ECLASS-6.1 | 27242692 |
ECLASS-7.0 | 27242692 |
ECLASS-8.0 | 27242692 |
ECLASS-9.0 | 27242692 |
ECLASS-10.1 | 27242692 |
ECLASS-11.1 | 27242692 |
ECLASS-12.0 | 27242692 |
ETIM-5.0 | EC001583 |
customs tariff number | 85366990 |
GTIN | 4048879047890 |
Packaging unit | 1 |